https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

4 Analog Output Module

Analog Output Module with local override functionality

The PCD3.W800 Module is a rapid Analog output module with a manual control option.

In Automatic mode, there are 4 Analog 0…+10 V output channels available, each with 10 bit resolution. Three of the Analog output channels have manual control functionality. In this mode, the output voltage is pre-set via the potentiometer on the front panel.

Others

  • Total Ports
    • 4
  • Brand
    • Saia Burgess Controls SBC
  • Input and Output Type
    • Analog
  • Number of Outputs
    • 4
  • Type
    • Analogue Output Module

Others

  • Total Ports
    • 4
  • Brand
    • Saia Burgess Controls SBC
  • Input and Output Type
    • Analog
  • Number of Outputs
    • 4
  • Type
    • Analogue Output Module
  • Total Ports : 4
  • Brand : Saia Burgess Controls SBC
  • Input and Output Type : Analog
  • Number of Outputs : 4
  • Type : Analogue Output Module
Image
SKU
Description
alt
PCD3.W800
Analog Output Module, 4 Output, 10 Bit, 0 to 10V, 80g