I/O Modules
Analog Addressable Module
The Notifier ZMX modules monitor a zone of 2-wire conventional smoke detectors and are designed for use with notifier protocol fire alarm control panels.
The Notifier ZMX monitors a zone of 2-wire conventional smoke detectors and are designed for use with notifier protocol fire alarm control panels.
These modules use one of 99 available module addresses on a loop and respond to regular polls from the control panel reporting its type and the status (open/normal/short) of its input device circuit.Two rotary switches enable direct dial entry of DECADE address (01-99) and a label is provided to mark the loop number, address, and device type.A flashing LED on module indicates that module is in communication with control panel.
Features & Benefits:- Supports compatible 2-wire conventional smoke detectors
- Analog addressable communications
- Built-in type identification automatically identifies this device as a monitor module to the control panel
- Stable communication technique with high noise immunity
- Rotary DECADE 01 to 99 address switches
- Common mounting for control, monitor, isolator, and conventional zone monitor
- Visible LED blinks every time the module is addressed (optional), and illuminate steady on alarm
- Built-in functional test switch activated by external magnet
- SEM screws with clamping plates for ease of wiring
- LPCB
- VdS
Others
- Minimum Operating Humidity
- 10 Percentage
- Minimum Operating Voltage
- 15 voltage direct current
- Maximum Power Consumption
- 300 µA
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Alarm Current
- 5 milliampere
- Maximum Operating Voltage
- 32 voltage direct current
- 15 - 32
- Brand
- NOTIFIER
- System Sensor
- Housing Color
- White
Others
- Minimum Operating Humidity
- 10 Percentage
- Minimum Operating Voltage
- 15 voltage direct current
- Maximum Power Consumption
- 300 µA
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Alarm Current
- 5 milliampere
- Maximum Operating Voltage
- 32 voltage direct current
- 15 - 32
- Brand
- NOTIFIER
- System Sensor
- Housing Color
- White
- Brand : NOTIFIER|System Sensor
- Housing Color : White
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Voltage : 32 voltage direct current|15 - 32
- Minimum Operating Voltage : 15 voltage direct current
- Maximum Power Consumption : 300 µA
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Alarm Current : 5 milliampere
Image
SKU
Description
ZMX-1
Analog Addressable Module: Intelligent Zone