https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Analog Output Module

Analog Output Modules have High-speed output module with 4 output channels of 8 bits each with different output signals can be chosen with the aid of jumpers.

Analog Output Modules have High-speed output module with 4 output channels of 8 bits each. Different output signals can be chosen with the aid of jumpers. Suitable for processes in which a large number of actuators have to be controlled, such as in the chemical industry and building automation.

Others

  • Minimum External Power Supply Voltage
    • 24 volt
  • Input and Output Type
    • Analog
  • Number of Outputs
    • 4
  • Terminal Type
    • Pluggable 10-Pole Spring Terminal
  • Total Ports
    • 4
  • Type
    • Analogue Output Module
  • Approved Location
    • EAC
    • WEEE Directive 2012/19/EC
  • Brand
    • Saia Burgess Controls SBC
  • Control Software
    • Chemical Industry
    • Building Automation
  • LED Circuit-Status Indicators
    • 4

Others

  • Minimum External Power Supply Voltage
    • 24 volt
  • Input and Output Type
    • Analog
  • Number of Outputs
    • 4
  • Terminal Type
    • Pluggable 10-Pole Spring Terminal
  • Total Ports
    • 4
  • Type
    • Analogue Output Module
  • Approved Location
    • EAC
    • WEEE Directive 2012/19/EC
  • Brand
    • Saia Burgess Controls SBC
  • Control Software
    • Chemical Industry
    • Building Automation
  • LED Circuit-Status Indicators
    • 4
  • Input and Output Type : Analog
  • Number of Outputs : 4
  • Terminal Type : Pluggable 10-Pole Spring Terminal
  • Total Ports : 4
  • Type : Analogue Output Module
  • Approved Location : EAC|WEEE Directive 2012/19/EC
  • Brand : Saia Burgess Controls SBC
  • Control Software : Chemical Industry|Building Automation
  • LED Circuit-Status Indicators : 4
  • Minimum External Power Supply Voltage : 24 volt
Image
SKU
Description
alt
PCD3.W410
Analog Output Module, 8Bit, 0 to 10V, 0 to 20mA, 4 Output Channel, 100g
alt
PCD3.W400
Analog Output Module, 8Bit, 4 Output Channel, 80g, 0 to 10V