I/O Modules
CDH4U5 Connection Lead
Ex-Or CDH4U5 is a 3 way connection lead plug for CDH4U5. CDH4U5 used volt free channels and available in black color.
Ex-Or CDH4U5 is a 3 way connection lead plug for CDH4U5. CDH4U5 used volt free channels and available in black color.
Features & Benefits:Others
- Type
- Channel
- For Use With
- CDH8U5
- Brand
- Ex-Or
- Total Ports
- 2
Others
- Type
- Channel
- For Use With
- CDH8U5
- Brand
- Ex-Or
- Total Ports
- 2
- Type : Channel
- For Use With : CDH8U5
- Brand : Ex-Or
- Total Ports : 2
Image
SKU
Description
CDH4VFP
Connection Lead, 3-way Plug, Volt Free Channel, Black