I/O Modules
Compact Ethernet Controller
PCD3 Compact can fit in very small environment. Its configuration covers all small industrial and special applications. Including all new features of the PCD3 technologies like communication capabilities.
PCD3 Compact can fit in very small environment. Its configuration covers all small industrial and special applications. Including all new features of the PCD3 technologies like communication capabilities. The connection of one PCD3.C110Z09 or PCD3.C200Z09 I/O extension module holder is supported. 38 data points in the base unit and Status of digital signals indicated via LEDs on terminal blocks.
Features & Benefits:- Number of I/O is 1023
- Number of RIO stations per master is limited by available user program memory in the master station
- Sustainable processor technology
- Status of digital signals indicated via LEDs on terminal blocks
Others
- Minimum Operating Humidity
- 30 Non-condensing percentage relative humidity
- Maximum Operating Humidity
- 95 Non-condensing percentage relative humidity
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- 40 degree Celsius
- Maximum Operating Voltage
- 24 Smooth voltage direct current
- 19 Full Wave Rectified voltage alternating current
- Normal Input Current
- 100 milliampere
- 650 milliampere
- Communications Protocol
- Ethernet
- Brand
- Saia Burgess Controls SBC
- For Use With
- PCD3.Bxxx
- PCD3.Exxx
- PCD3.Axxx
- PCD3.Wxxx
Others
- Minimum Operating Humidity
- 30 Non-condensing percentage relative humidity
- Maximum Operating Humidity
- 95 Non-condensing percentage relative humidity
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- 40 degree Celsius
- Maximum Operating Voltage
- 24 Smooth voltage direct current
- 19 Full Wave Rectified voltage alternating current
- Normal Input Current
- 100 milliampere
- 650 milliampere
- Communications Protocol
- Ethernet
- Brand
- Saia Burgess Controls SBC
- For Use With
- PCD3.Bxxx
- PCD3.Exxx
- PCD3.Axxx
- PCD3.Wxxx
- Communications Protocol : Ethernet
- Brand : Saia Burgess Controls SBC
- For Use With : PCD3.Bxxx|PCD3.Exxx|PCD3.Axxx|PCD3.Wxxx
- Maximum Operating Ambient Temperature : 55 degree Celsius|40 degree Celsius
- Maximum Operating Voltage : 24 Smooth voltage direct current|19 Full Wave Rectified voltage alternating current
- Normal Input Current : 100 milliampere|650 milliampere
- Minimum Operating Humidity : 30 Non-condensing percentage relative humidity
- Maximum Operating Humidity : 95 Non-condensing percentage relative humidity
- Minimum Operating Ambient Temperature : 0 degree Celsius
Image
SKU
Description
PCD3.T666
Compact Ethernet Controller, 24V DC, 400g, Smart RIO, Ether-S-IO Data Exchange, 128kB Programmable, Serial Interfaces
PCD3.T665
Compact Ethernet Controller, 24V DC, 400g, Smart RIO, Ether-S-IO Data Exchange, 32kB Programmable
PCD3.T668
Compact Ethernet Controller, 24V DC, 400g, Smart RIO, For Standby System, 128 Max
PCD3.T665Z05
Smart RIO F. Isolierte Montage