I/O Modules
Digital Input Module
Digital Input Module for source or sink operation with 8 inputs, electrically isolated by opto-coupler. Suitable for most electronic and electromechanical switching elements
Digital Input Module for source or sink operation with 8 inputs, electrically isolated by opto-coupler. Suitable for most electronic and electromechanical switching elements
Others
- Normal Input Current
- 5 milliampere
- Type
- Digital Input Module
- Number of Inputs
- 8
- Brand
- Saia Burgess Controls SBC
Others
- Normal Input Current
- 5 milliampere
- Type
- Digital Input Module
- Number of Inputs
- 8
- Brand
- Saia Burgess Controls SBC
- Type : Digital Input Module
- Number of Inputs : 8
- Brand : Saia Burgess Controls SBC
- Normal Input Current : 5 milliampere
Image
SKU
Description
PCD3.E613
Digital Input Module, 8 Input, With Galvanic Isolation, 48V DC, 9ms
PCD3.E610
Digital Input Module, 8 Input, With Galvanic Isolation, 24V DC, Plug-in Type A, 10ms, 80g