I/O Modules
Digital Input Module with 6 Inputs
Module with 6 electrically isolated inputs for alternating current. The inputs are set up for source operation and have one common "COM" terminal. Only the positive half-wave of the alternating current is used.
Module with 6 electrically isolated inputs for alternating current. The inputs are set up for source operation and have one common "COM" terminal. Only the positive half-wave of the alternating current is used.
Certifications:- EAC
Others
- Maximum Operating Voltage
- 80 voltage direct current
- Normal Input Current
- 5 - 12 milliampere
- Terminal Type
- Plug-In 10-Pole Spring Terminal Block
- Number of Inputs
- 6
- Type
- Digital Input Module
- Brand
- Saia Burgess Controls SBC
Others
- Maximum Operating Voltage
- 80 voltage direct current
- Normal Input Current
- 5 - 12 milliampere
- Terminal Type
- Plug-In 10-Pole Spring Terminal Block
- Number of Inputs
- 6
- Type
- Digital Input Module
- Brand
- Saia Burgess Controls SBC
- Terminal Type : Plug-In 10-Pole Spring Terminal Block
- Number of Inputs : 6
- Type : Digital Input Module
- Brand : Saia Burgess Controls SBC
- Maximum Operating Voltage : 80 voltage direct current
- Normal Input Current : 5 - 12 milliampere
Image
SKU
Description
PCD3.E500
Digital Input Module, 6 digital inputs, 110 to 240V AC, 20ms, 100g, Glavanic Isolation