https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Digital Microwave Expansion Module

Digital microwave expansion modules consists of 8 additional OC outputs for NXSATHP.

Expansion modules consists of 8 additional OC outputs for XSATHP. XSATHP centralization interface on RS485 bus for BMHP barriers Incorporates 4 balanced auxiliary inputs, 8 open collector outputs and 8 outputs with optional module to be interfaced to any intrusion control panel. XSATHP centralization interface on RS485 has maximum 16 devices on BUS. USB port is available for programming and management with PC and NHPWIN software.

Certifications:
  • CSQ
  • CSQ ECO

Others

  • For Use With
    • XSATHP

Others

  • For Use With
    • XSATHP
  • For Use With : XSATHP
Image
SKU
Description
alt
XOC8
Expansion Module: Digital Microwave: 8 OC Outputs For XSATHP: 5mA Absorption: 58x35x23mm