I/O Modules
Dry Contact Interface
The SLLI8I8O are eight-way dry contact interface with LED indicator outputs and a part of Honeywell. These dry contact interfaces allows mechanical and electronic switches to communicate directly to the SceneSelect II network.
The SLLI8I8O are eight-way dry contact interface with LED indicator outputs that allows mechanical and electronic switches to communicate directly to the Scene Select II network. It has eight dry contact inputs in which each dry contact trigger is individually programmable for a range of tasks. Also it has eight indicator outputs in which each output is individually programmable to drive an external LED indicator sharing a common cathode, communicating current system status or settings.
Features & Benefits:- Compact size
- Eight Dry Contact inputs
- Eight indicator outputs
- Allows up to 20m cable runs
- FCC, CSA, ICES
- UL, CE, RCM
Others
- Mounting Type
- Recessed
- Type
- Input Module
- Brand
- Ex-Or
Others
- Mounting Type
- Recessed
- Type
- Input Module
- Brand
- Ex-Or
- Mounting Type : Recessed
- Type : Input Module
- Brand : Ex-Or
Image
SKU
Description
SLL18180
Dry Contact Interface, 8 Way, 12 to 24V DC, 50 g, Plastic housing, 53x30x15mm