https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

F7001 Analog Device Control Card

Honeywell F7001 Analog Device Control Card manages the addressable devices that adopt the DCP protocol of HOCHIKI America

Honeywell F7001 Analog Device Control Card manages the addressable devices that adopt the DCP (Digital Communication Protocol) protocol of HOCHIKI America. A wide range of fire detectors, pushbuttons, optical-acoustic indicators and input/command modules UL Listed and FM APPROVED are available. It can be hot-swapped. It has selectable sensitivity of detectors. It can have Loop connection. It has addressable pushbuttons. It has periodic auto-test of the card operation and of all connected devices. Its Communication is managed by FPGA.

Features & Benefits:
  • Non redundant
  • Can be hot-swapped (note 2)
  • 127 addresses with 3 I/O channels each
  • Loop connection (farthest point at 1500 m)
  • Selectable sensitivity of detectors
  • Able to control UL Listed and FM Approved devices
Certifications:

Others

  • Maximum Standby Current
    • 65
  • Alarm Current
    • 68 milliampere
  • Maximum Output Current
    • 100
  • Maximum Output Voltage
    • 35 voltage direct current
  • Brand
    • Honeywell Industrial Fire
  • Communications Protocol
    • DCP
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Type
    • Gas Detector
  • Approved Location
    • SIL2
    • UL864
  • For Use With
    • Photoelectric Heat/Smoke Detector
    • Photoelectric Smoke Detector
    • Conventional Detector Base
    • Fixed Temperature Rate of Rise Heat Detector 135°
    • Fixed Temperature Rate of Rise Heat Detector 190°
  • Mounting Type
    • Wall

Others

  • Maximum Standby Current
    • 65
  • Alarm Current
    • 68 milliampere
  • Maximum Output Current
    • 100
  • Maximum Output Voltage
    • 35 voltage direct current
  • Brand
    • Honeywell Industrial Fire
  • Communications Protocol
    • DCP
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Type
    • Gas Detector
  • Approved Location
    • SIL2
    • UL864
  • For Use With
    • Photoelectric Heat/Smoke Detector
    • Photoelectric Smoke Detector
    • Conventional Detector Base
    • Fixed Temperature Rate of Rise Heat Detector 135°
    • Fixed Temperature Rate of Rise Heat Detector 190°
  • Mounting Type
    • Wall
  • Brand : Honeywell Industrial Fire
  • Communications Protocol : DCP
  • Supported Wiring Configuration : Class B|Class A
  • Type : Gas Detector
  • Approved Location : SIL2|UL864
  • For Use With : Photoelectric Heat/Smoke Detector|Photoelectric Smoke Detector|Conventional Detector Base|Fixed Temperature Rate of Rise Heat Detector 135°|Fixed Temperature Rate of Rise Heat Detector 190°
  • Mounting Type : Wall
  • Maximum Standby Current : 65
  • Alarm Current : 68 milliampere
  • Maximum Output Current : 100
  • Maximum Output Voltage : 35 voltage direct current
Image
SKU
Description
alt
F7001
Analog Device Control Card, Non Redundant, Hot Swappable, 127 Addresses, 1500m Loop Connection