https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

I/O Expansion Module

The Expansion Modules are designed for use with the IQ4E controller, offering additional input and output channel connection points. These modules are also compatible with IQ3XCITE/96, IQ3XCITE/128 controllers and XCITE/IO modules.

The Expansion Modules are designed for use with the IQ4E controller, offering additional input and output channel connection points. These modules are also compatible with IQ3XCITE/96, IQ3XCITE/128 controllers and XCITE/IO modules. The expansion modules provide a comprehensive choice of I/O types including digital inputs (DI), universal inputs/outputs (UIO) and digital/relay outputs (DO). Modules can be located up to 300m (328 yards) from the controller.

Features & Benefits:
  • 16DI, 8DO, 4DO and 8UIO options
  • Up to 30 I/O modules per controller
  • Up to 192 I/O channels
  • Versatile I/O bus allows convenient placement of modules
  • Up to 300 meters
  • Powered from controller I/O bus or external PSU
  • Two part I/O connectors for easy installation/commissioning
  • Small footprint with TS35 DIN rail mounting
  • DIN 19 size 2 standard enclosure

Others

  • Maximum Operating Humidity
    • 90 Non-Condensing percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -25 degree Celsius
    • -13 degree Fahrenheit
  • Transmission Distance
    • 300 metre
  • Minimum Operating Humidity
    • 0 Non-Condensing percentage relative humidity
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Maximum Operating Ambient Temperature
    • 131 degree Fahrenheit
    • 55 degree Celsius
  • Wire Size
    • 22 - 12 AWG
    • 0.14 - 2.5 mm²
  • Brand
    • Honeywell
  • Mounting Type
    • DIN Rail
  • Terminal Type
    • Cage Clamp Screw Terminal
  • Approved Location
    • Safety
    • EMC
    • UL60730
    • CB Certificate
    • CSA22.2 No. 205-M1983
  • Concentrator Type
    • Wired
  • Housing Color
    • White
  • Maximum Wire Gauge
    • 12 AWG
    • 2.5 mm²
  • For Use With
    • IQ™3xcite I/O
  • Type
    • I/O Module
  • LED Circuit-Status Indicators
    • 5
  • Minimum Wire Gauge
    • 22 AWG
    • 0.14 mm²
  • Total Ports
    • 8

Others

  • Maximum Operating Humidity
    • 90 Non-Condensing percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -25 degree Celsius
    • -13 degree Fahrenheit
  • Transmission Distance
    • 300 metre
  • Minimum Operating Humidity
    • 0 Non-Condensing percentage relative humidity
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Maximum Operating Ambient Temperature
    • 131 degree Fahrenheit
    • 55 degree Celsius
  • Wire Size
    • 22 - 12 AWG
    • 0.14 - 2.5 mm²
  • Brand
    • Honeywell
  • Mounting Type
    • DIN Rail
  • Terminal Type
    • Cage Clamp Screw Terminal
  • Approved Location
    • Safety
    • EMC
    • UL60730
    • CB Certificate
    • CSA22.2 No. 205-M1983
  • Concentrator Type
    • Wired
  • Housing Color
    • White
  • Maximum Wire Gauge
    • 12 AWG
    • 2.5 mm²
  • For Use With
    • IQ™3xcite I/O
  • Type
    • I/O Module
  • LED Circuit-Status Indicators
    • 5
  • Minimum Wire Gauge
    • 22 AWG
    • 0.14 mm²
  • Total Ports
    • 8
  • Brand : Honeywell
  • Mounting Type : DIN Rail
  • Terminal Type : Cage Clamp Screw Terminal
  • Approved Location : Safety |EMC |UL60730|CB Certificate |CSA22.2 No. 205-M1983
  • Concentrator Type : Wired
  • Housing Color : White
  • Maximum Wire Gauge : 12 AWG|2.5 mm²
  • For Use With : IQ™3xcite I/O
  • Type : I/O Module
  • LED Circuit-Status Indicators : 5
  • Minimum Wire Gauge : 22 AWG|0.14 mm²
  • Total Ports : 8
  • Maximum Operating Humidity : 90 Non-Condensing percentage relative humidity
  • Minimum Operating Ambient Temperature : -25 degree Celsius|-13 degree Fahrenheit
  • Transmission Distance : 300 metre
  • Wire Size : 22 - 12 AWG|0.14 - 2.5 mm²
  • Minimum Operating Humidity : 0 Non-Condensing percentage relative humidity
  • Maximum Operating Voltage : 24 voltage direct current
  • Maximum Operating Ambient Temperature : 131 degree Fahrenheit|55 degree Celsius
Image
SKU
Description
alt
IQ4IO-5100U000080
IQ4/IO/8DO/HOA-I/O Module with 8 digital/relay output channels and manual override Datasheet TA201341
alt
IQ4IO-5000U800000
IQ4/IO/8UIO-I/O Module with 8 universal input/output Datasheet TA201341
alt
IQ4IO-5000U000080
IQ4/IO/8DO-I/O Module with 8 digital/relay output Datasheet TA201341
alt
IQ4IO-5000U000040
IQ4/IO/4DO-I/O Module with 4 digital/relay output Datasheet TA201341
alt
IQ4IO-4000U008000
IQ4/IO/8DI-I/O Module with 8 digital inputs Datasheet TA201341
alt
IQ4IO-5100U000800
IQ4/IO/8AO/HOA-I/O Module with 8 analogue output channels and manual override Datasheet TA201341
alt
IQ4IO-5000U00G000
IQ4/IO/16DI-I/O Module with 16 digital input c Datasheet TA201341
alt
IQ4IO-4000U400000
IQ4/IO/4UIO-I/O Module with 4 universal inputs/outputs Datasheet TA201341
alt
IQ4IO-4000U080000
IQ4/IO/8UI-I/O Module with 8 universal inputs Datasheet TA201341
alt
IQ4IO-4000U000800
IQ4/IO/8AO-I/O Module with 8 analogue outputs Datasheet TA201341