I/O Modules
Isolator Module
Isolator Modules are designed to interface to a fire alarm panel’s conventional sounder circuit.
Isolator Modules are designed to interface to a fire alarm panel’s conventional sounder circuit. The Modules (each of which would typically have a conventional sounder connected to it) are wired in a loop arrangement, beginning and ending at the controller. The Controller transforms the conventional sounder circuit’s monitoring and triggering voltages into its own unique control voltages which it uses to trigger the Isolator Modules and monitor the sounder loop wiring.
Certifications:- BSI approved to EN54 parts 17 & 18
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
BF365IM
Isolator Module, 25mm, Double Gang