https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

KFE102 Monitoring Relay

KFE102 Monitoring Relays are used for voltage monitoring. Not only that these have memory function. These have parameterizable LCD display. Their functions can be controlled via LCD display. These have 100% duty cycle.

KFE102 Monitoring Relays are used for voltage monitoring. Not only that these have memory function. These have parameterizable LCD display. These have output as one relay with change over contact. These can be operated via 230VAC. Their functions can be controlled via LCD display. These have 100% duty cycle. These have minimum response time of 200 ms. These provide minimum of 200 ms as immunity against micro loss of operating voltage. Their parameter can be programmed via two buttons. These can be operated in -20°C to 55°C. These can be mounted in any position with snap-on mounting or screw mounting.

Features & Benefits:
  • used for voltage monitoring
  • memory function
  • parameterizable LCD display
  • 100% duty cycle
  • immunity against micro loss of operating voltage
Certifications:
  • IEC60947-5-1
  • IEC61000-4-5
  • IEC61000-4-4
  • IEC61000-4-2

Others

  • Maximum Power Consumption
    • 4 volt amp
  • Maximum Operating Voltage
    • 230
    • 3 x 400
  • Brand
    • Saia Burgess Controls SBC

Others

  • Maximum Power Consumption
    • 4 volt amp
  • Maximum Operating Voltage
    • 230
    • 3 x 400
  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
  • Maximum Power Consumption : 4 volt amp
  • Maximum Operating Voltage : 230|3 x 400
Image
SKU
Description
alt
KFE102NE1U
CUEBU 15-700/AC230V
alt
KFE102NE1N
Monitoring Relay, Memory Function, LCD, 1 Relay Output, 230 VAC
alt
KFE102NE1H
Ueberwachungsrelais
alt
KFE102NE1C
714182301021 Finder