I/O Modules
KFT100 Saia® Monitoring Relay
KFT100 Saia® Monitoring Relays monitor the motor using PTC.
KFT100 Saia® Monitoring Relays monitor the motor using PTC.
Features & Benefits:- Motor monitoring by PTC
- PTC short-circuit monitoring
- PTC cable-break monitoring with memory function (KFT200)
- 230 VAC
- 1 relay (NO contact, KFT100)
- 2 relays (changeover contact, KFT200
Others
- Cabinet Width
- 101 millimetre
- Cabinet Height
- 78.8 millimetre
- Maximum Power Consumption
- ?3 volt amp
- Cabinet Depth
- 22.5 millimetre
- Maximum Operating Voltage
- 230
- Brand
- Saia Burgess Controls SBC
- Maximum Wire Gauge
- 14
- Minimum Wire Gauge
- 20
Others
- Cabinet Width
- 101 millimetre
- Cabinet Height
- 78.8 millimetre
- Maximum Power Consumption
- ?3 volt amp
- Cabinet Depth
- 22.5 millimetre
- Maximum Operating Voltage
- 230
- Brand
- Saia Burgess Controls SBC
- Maximum Wire Gauge
- 14
- Minimum Wire Gauge
- 20
- Brand : Saia Burgess Controls SBC
- Maximum Wire Gauge : 14
- Minimum Wire Gauge : 20
- Cabinet Width : 101 millimetre
- Cabinet Height : 78.8 millimetre
- Maximum Power Consumption : ?3 volt amp
- Cabinet Depth : 22.5 millimetre
- Maximum Operating Voltage : 230
Image
SKU
Description
KFT100JE1N
Monitoring Relay, KFT100 Temperature Monitoring, 230V AC, ±15%, Power ≤3 VA
KFT100JE1C
719182300300 Finder
KFT100JBKC
719100240300 Finder