https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

KFT200 Saia® Monitoring Relay

KFT200 Saia® Monitoring Relays monitor the motor using PTC.

KFT200 Saia® Monitoring Relays monitor the motor using PTC.

Features & Benefits:
  • Motor monitoring by PTC
  • PTC short-circuit monitoring
  • PTC cable-break monitoring with memory function (KFT200)
  • 230 VAC
  • 1 relay (NO contact, KFT100)
  • 2 relays (changeover contact, KFT200)

Others

  • Cabinet Width
    • 101 millimetre
  • Maximum Operating Voltage
    • 230
  • Cabinet Depth
    • 22.5 millimetre
  • Cabinet Height
    • 78.8 millimetre
  • Maximum Power Consumption
    • ?3 volt amp
  • Brand
    • Saia Burgess Controls SBC
  • Minimum Wire Gauge
    • 20
  • Maximum Wire Gauge
    • 14

Others

  • Cabinet Width
    • 101 millimetre
  • Maximum Operating Voltage
    • 230
  • Cabinet Depth
    • 22.5 millimetre
  • Cabinet Height
    • 78.8 millimetre
  • Maximum Power Consumption
    • ?3 volt amp
  • Brand
    • Saia Burgess Controls SBC
  • Minimum Wire Gauge
    • 20
  • Maximum Wire Gauge
    • 14
  • Brand : Saia Burgess Controls SBC
  • Minimum Wire Gauge : 20
  • Maximum Wire Gauge : 14
  • Cabinet Width : 101 millimetre
  • Maximum Operating Voltage : 230
  • Cabinet Depth : 22.5 millimetre
  • Cabinet Height : 78.8 millimetre
  • Maximum Power Consumption : ?3 volt amp
Image
SKU
Description
alt
KFT200KE1N
Monitoring Relay, KFT100 Temperature Monitoring, 230V AC, ±15%, Power ≤3 VA, Memory Function by Selector Switch
alt
KFT200KBKC
719200240001 Finder
alt
KFT200KE1C
719282300001 Finder