I/O Modules
KFT300 Saia® Monitoring Relay
KFT300 Saia® Monitoring Relays monitor phase loss, order, asymmetry and under voltage.
KFT300 Saia® Monitoring Relays monitor phase loss, order, asymmetry and under voltage.
Features & Benefits:- Voltage and current monitoring, three-phase asymmetry monitoring
- Phase order, phase failure
- Three-phase voltage monitoring
- 230 VAC, 3 × 400 VAC 50/60 Hz
- 1 changeover contact
Others
- Maximum Operating Voltage
- 230
- 3 x 400
- Brand
- Saia Burgess Controls SBC
Others
- Maximum Operating Voltage
- 230
- 3 x 400
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
- Maximum Operating Voltage : 230|3 x 400
Image
SKU
Description
KFE300NE9H
Supervision Relay
KFE300NE9N
Monitoring Relay, 3x400V AC, Analog, Without Memory Function
KFE300NE9C
713184002000 Finder