I/O Modules
Light-Gray Mixed Panel Bus I/O Module
XF830A Mixed Panel Bus I/O Module featuring an integrated terminal socket and a variety of inputs and outputs. The Mixed Panel Bus I/O module has a light-gray housing and match the XL800 design.
XF830A Mixed Panel Bus I/O Module featuring an integrated terminal socket and a variety of inputs and outputs. The Mixed Panel Bus I/O module has a light-gray housing and match the XL800 design. These module is automatically commissioned (with firmware download) by the controller. Mixed Panel Bus I/O module offers 20 Input, 14 Output and 18 Status LED.
Features & Benefits:- Mixed Panel Bus I/O Modules
- Light-grey housing
Others
- Maximum Operating Voltage
- 24 voltage direct current
- 24 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Normal Input Current
- 95 milliampere
- 200 milliampere
- Minimum Operating Humidity
- 5 Non-Condensing percentage relative humidity
- Relay Current
- 3 ampere
- Maximum Operating Humidity
- 93 Non-Condensing percentage relative humidity
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Control Software
- Free Programmable with CARE Software
- Programmable with Standard Modal Software Module
- Brand
- Honeywell
- Terminal Type
- Push In
- Total Ports
- 28
- Includes
- Bridge Connector
- LED Circuit-Status Indicators
- 1
- Input and Output Type
- Analog 8
- Analog/Binary
- Analog/Relay
- Analog
- Communications Protocol
- Panel Bus
- Network Connector Type
- Panel Bus
- Approved Location
- EN 60730-1
- CE
- C22.2
- UL 916
- EN 60730-2-9
- EN60529
- Concentrator Type
- Wired
- Memory Back-Up
- Goldcap-condensator voor 72 uur buffer
- Condensador goldcap para una memoria intermedia de 72 horas
- condensatore goldcap per 72 ore di continuità
- Goldcap-Kondensator für 72 Stunden Pufferung
- Goldcap Capacitor for 72 hours Buffer
- Number of Inputs
- 8
- 20
- Number of Outputs
- 8
- 6
- Type
- Mixed I/O Module
- Mounting Type
- DIN Rail
Others
- Maximum Operating Voltage
- 24 voltage direct current
- 24 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Normal Input Current
- 95 milliampere
- 200 milliampere
- Minimum Operating Humidity
- 5 Non-Condensing percentage relative humidity
- Relay Current
- 3 ampere
- Maximum Operating Humidity
- 93 Non-Condensing percentage relative humidity
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Control Software
- Free Programmable with CARE Software
- Programmable with Standard Modal Software Module
- Brand
- Honeywell
- Terminal Type
- Push In
- Total Ports
- 28
- Includes
- Bridge Connector
- LED Circuit-Status Indicators
- 1
- Input and Output Type
- Analog 8
- Analog/Binary
- Analog/Relay
- Analog
- Communications Protocol
- Panel Bus
- Network Connector Type
- Panel Bus
- Approved Location
- EN 60730-1
- CE
- C22.2
- UL 916
- EN 60730-2-9
- EN60529
- Concentrator Type
- Wired
- Memory Back-Up
- Goldcap-condensator voor 72 uur buffer
- Condensador goldcap para una memoria intermedia de 72 horas
- condensatore goldcap per 72 ore di continuità
- Goldcap-Kondensator für 72 Stunden Pufferung
- Goldcap Capacitor for 72 hours Buffer
- Number of Inputs
- 8
- 20
- Number of Outputs
- 8
- 6
- Type
- Mixed I/O Module
- Mounting Type
- DIN Rail
- Control Software : Free Programmable with CARE Software|Programmable with Standard Modal Software Module
- Brand : Honeywell
- Terminal Type : Push In
- Total Ports : 28
- Includes : Bridge Connector
- LED Circuit-Status Indicators : 1
- Input and Output Type : Analog 8|Analog/Binary|Analog/Relay|Analog
- Communications Protocol : Panel Bus
- Network Connector Type : Panel Bus
- Approved Location : EN 60730-1|CE|C22.2|UL 916|EN 60730-2-9|EN60529
- Concentrator Type : Wired
- Memory Back-Up : Goldcap-condensator voor 72 uur buffer|Condensador goldcap para una memoria intermedia de 72 horas|condensatore goldcap per 72 ore di continuità|Goldcap-Kondensator für 72 Stunden Pufferung|Goldcap Capacitor for 72 hours Buffer
- Number of Inputs : 8|20
- Number of Outputs : 8|6
- Type : Mixed I/O Module
- Mounting Type : DIN Rail
- Maximum Operating Voltage : 24 voltage direct current|24 voltage alternating current
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Normal Input Current : 95 milliampere|200 milliampere
- Minimum Operating Humidity : 5 Non-Condensing percentage relative humidity
- Relay Current : 3 ampere
- Maximum Operating Humidity : 93 Non-Condensing percentage relative humidity
- Maximum Operating Ambient Temperature : 50 degree Celsius
Image
SKU
Description
XF830A
Mixed I/O Module, 20 Input, 14 Output, 18 Status LED, Light Gray, Push-in Terminal