https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

PCD Analogue Input Module

Analogue Modules allow complex control tasks or measurements to be performed with resolution is between 8 and 16 bits, depending on the speed of the AD converter.

Analogue modules allow complex control tasks or measurements to be performed. The resolution is between 8 and 16 bits, depending on the speed of the AD converter. The digitized values can be further processed direct in the project in the Saia PCD3. The large number of different modules means that suitable modules are available for almost any requirement.

Others

  • Minimum External Power Supply Voltage
    • 24 volt
  • Number of Inputs
    • 8
  • Type
    • Analogue Input Module
  • Terminal Type
    • Pluggable 10-Pole Spring Terminal
  • Approved Location
    • WEEE Directive 2012/19/EC
    • EAC
  • Total Ports
    • 8
  • Input and Output Type
    • Analog
    • Analog 8
  • Brand
    • Saia Burgess Controls SBC

Others

  • Minimum External Power Supply Voltage
    • 24 volt
  • Number of Inputs
    • 8
  • Type
    • Analogue Input Module
  • Terminal Type
    • Pluggable 10-Pole Spring Terminal
  • Approved Location
    • WEEE Directive 2012/19/EC
    • EAC
  • Total Ports
    • 8
  • Input and Output Type
    • Analog
    • Analog 8
  • Brand
    • Saia Burgess Controls SBC
  • Number of Inputs : 8
  • Type : Analogue Input Module
  • Terminal Type : Pluggable 10-Pole Spring Terminal
  • Approved Location : WEEE Directive 2012/19/EC|EAC
  • Total Ports : 8
  • Input and Output Type : Analog|Analog 8
  • Brand : Saia Burgess Controls SBC
  • Minimum External Power Supply Voltage : 24 volt
Image
SKU
Description
alt
PCD3.W200
Analogue Input Module, 8 Analogue Input, 0 to 10V, 10Bit, 80g
alt
PCD3.W220
Analogue input Module, 8in, –50 to 400C Pt1000/–50 to 200C Ni1000, 10Bit
alt
PCD3.W210
Analogue Input Module, 8 Analogue Input, 0 to 20mA, 10Bit