I/O Modules
PCD2 Analogue Combined Input/output Module
PCD2 Analogue Combined Input/output Module are high speed analogue input/output module with 2 voltage inputs all with 12 bit resolution
PCD2 Analogue Output Module is high-speed output module with 4 output channels of 8 bits each. I/O modules and I/O terminal blocks may only be plugged in and removed when the PCD is disconnected from the power supply
Features & Benefits:- Analogue Output
- 4 Channel
- 8-bit Resolution
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD2.W600
Analogue Output Module, 4 Analogue Output, 12Bit, 0 to 10V
PCD2.W410
Output Module, 4 Output, 8Bit , 4 Channel, 4 to 20mA, Jumper Selectable, 45g
PCD2.W340Z38
Analog-Module Sauter
PCD2.W340
Input Module, 8 Input, 12 Bit , 0 to 10 V Input, 0 to 20 mA, Pt/Ni1000, Jumper Selectable, 40 Grams
PCD2.W310
Analogue Input Module, 8 Input, 12Bit Resolution, 0 to 20mA Input
PCD2.W220
Analogue Input Module, 8 Input, 10Bit Resolution, Pt/Ni1000, 40G
PCD2.W720
Weighing Module, 2 Channel Weighing Module, 4/6-Wire Element
PCD2.W525
Combined Input/Output Module, 14-Bit, 0 to 10 V, 0 to 20 mA
PCD2.W400
Analogue Output Module, 4 Output, 8Bit Resolution, 4 Channel, 0 to 10 V, 35g
PCD2.W380
Universal Analogue Input Module