https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

PCD2 Multi Functional I/O Module

PCD2 Multi-Functional I/O Modules are Combined module with digital and analogue inputs and outputs. They uses two I/O slots and can be used both in the PCD1.M2xxx and the PCD2.M5xxx. This module is designed to extend the range of uses for the PCD.

PCD2 Multi-Functional I/O Modules are attractive for PCD2.M5xxx, the modules can reduce the number of required I/O modules and possibly save additional expansion modules. With the compact and powerful PCD1.M2xxx thus numerous applications can be realized, particularly in the area of ventilation/air conditioning. I/O modules and I/O terminal blocks may only be plugged in and removed when the PCD is disconnected from the power supply

Features & Benefits:
  • Multi-Functional I/O Modules are Economic
  • They are Flexible
  • They have Functional security
  • Time saved in electrical wiring

Others

  • Brand
    • Saia Burgess Controls SBC

Others

  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
Image
SKU
Description
alt
PCD2.G200
PCD2 Multi-Functional I/O Module, 24V DC, 10 Digital Input, 10 Analogue input, 100g, 12 Bit, PCD1/2