I/O Modules
PCD3 Analogue Output Module
With the help of plug-in analogue input and output modules, you can expand and individually adapt the functions of the Saia PCD3.
With the help of plug-in analogue input modules, you can expand and individually adapt the functions of the Saia PCD3. As a result, you can not only complete your projects quickly but also have the option of expanding the system at any time while it is operating. The wide range of analogue modules also allow complex control tasks and measurements. Depending on the speed of the AD converter, the resolution is between 8 and 16 bit. The digitalized values can then be further processed in the Saia PCD during the project.
Others
- Minimum External Power Supply Voltage
- 24 volt
- Input and Output Type
- Analog
- Type
- Analogue Output Module
- Brand
- Saia Burgess Controls SBC
- Approved Location
- WEEE Directive 2012/19/EC
- EAC
Others
- Minimum External Power Supply Voltage
- 24 volt
- Input and Output Type
- Analog
- Type
- Analogue Output Module
- Brand
- Saia Burgess Controls SBC
- Approved Location
- WEEE Directive 2012/19/EC
- EAC
- Input and Output Type : Analog
- Type : Analogue Output Module
- Brand : Saia Burgess Controls SBC
- Approved Location : WEEE Directive 2012/19/EC|EAC
- Minimum External Power Supply Voltage : 24 volt
Image
SKU
Description
PCD3.W600
Analogue output module, 4 channels, 12 bits, 0...10 V (connector type A included)
PCD3.W410
Analogue output module, 4 channels, 8 bits, 0…10 V / 0…20 mA / 4...20mA, jumper selectable (connector type A included)
PCD3.W400
Analogue output module, 4 channels, 8 bits, 0...10 V (connector type A included)
PCD3.W625
Analogue output module with galvanic isolation, 6 channels, 10 bits, ±10V (connector type E included)
PCD3.W615
Analogue output module with galvanic isolation, 4 channels, 10 bits, 0(4)…20 mA (connector type E included)
PCD3.W610
Analogue output module, 4 channels, 12 bits, 0…10 V / ±10 V / 0…20 mA (connector type A included)
PCD3.W605
Analogue output module with galvanic isolation, 6 channels, 10 bits, 0…10V (connector type E included)