I/O Modules
PCD3 Digital I/O Module
Honeywell's PCD3 Digital I/O Modules are low-cost input module for source or sink operation with electrically connected.
PCD3 Digital I/O Modules are part of Honeywell. These modules are low-cost input module for source or sink operation with electrically connected. It is suitable for most electronic and electromechanical switching elements at 24V DC. This module can be used on all base addresses, there is no interaction with the watchdog on the CPUs.
Features & Benefits:
Features & Benefits:
- Compact I/O modules in cassette form
- Usable within the PCD3 series: PCD3.Mxxxx, PCD3.Txxx and PCD3.Cxxx
- Connection level selectable as plug-in spring terminals or screw terminal blocks
- Uniform PG5 and STEP7 support in all CPUs and RIOs via FBs and FBoxes
- EAC Mark of Conformity for Machinery Exports to Russia
Others
- Brand
- Saia Burgess Controls SBC
- Type
- Digital Input Module
Others
- Brand
- Saia Burgess Controls SBC
- Type
- Digital Input Module
- Brand : Saia Burgess Controls SBC
- Type : Digital Input Module
Image
SKU
Description
PCD3.E165
PCD3 Digital I/O Module, 161 I/O, 15-30V DC, 8 mA, 8 ms Filter, C Connector
PCD3.E161
Digital Input Module, 16 Inputs, 24V DC, Source and Sink Mode, 0.2ms Input Delay, Ribbon Plug Connector for PCD2.K2xx
PCD3.E160
Digital Input Module, 16 Inputs, 24V DC, Source and Sink Mode, 8ms Input Delay, Ribbon Plug Connector for PCD2.K2xx
PCD3.E110
Digital Input Module, 8 Inputs, 24V DC, Source and Sink Mode, 8ms Input Delay (Connector Type A Supplied)
PCD3.E166
Digital Input Module, 16 Inputs, 24V DC, Source and Sink Mode, 0.2ms Input Delay, (Connector Type C Included)
PCD3.E111
Digital Input Module, 8 Inputs, 24V DC, Source and Sink Mode, 0.2ms Input Delay (Connector Type A supplied)