I/O Modules
PCD3 RIO Head Station
PCD3 RIO Head Stations are Flash memory module for BACnet® firmware, for PCD3.Mxxxx with Ethernet TCP/IP
PCD3 RIO Head Stations are Flash memory module for BACnet® firmware, for PCD3.Mxxxx with Ethernet TCP/IP.
In addition to the on-board memory on the base device, you can expand the Saia PCD3 controllers in a modular manner using various flash memory modules for programs and data. Communication protocols whose firmware is installed on the flash cards can also be used simply by plugging in the appropriate card. Flash memories with file system, program/data backup and BACnet, plug-in flash modules and a base module for SD flash cards with file system are available to choose from.
Features & Benefits:- Transfer of configuration, programs and data to other CPUs
- Four slots for memory cards
- Additional memory cards can be plugged in via I/O adapters
- Memory can be expanded to up to 4 GB
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD3.T760
RIO head station, Profibus, 4 I/O Module Sockets, 370g, DP, Profi-S-Net connection