I/O Modules
PCD3 Special Input and Output Modules
Combined analogue input and output module, high precision temperatur measurement modules, analogue output with manual override function
Combined universal analogue input and output module (4 Input and 2 output), high precision (16 Bits) temperatur measurement modules , analogue output with manual override function (4 channels)
Others
- Total Ports
- 4
- Brand
- Saia Burgess Controls SBC
- Product Type
- Analogue Output Module
- Input and Output Type
- Analog
- Number of outputs
- 4
- Type
- Analogue Output Module
Others
- Total Ports
- 4
- Brand
- Saia Burgess Controls SBC
- Product Type
- Analogue Output Module
- Input and Output Type
- Analog
- Number of outputs
- 4
- Type
- Analogue Output Module
- Total Ports : 4
- Brand : Saia Burgess Controls SBC
- Product Type : Analogue Output Module
- Input and Output Type : Analog
- Number of outputs : 4
- Type : Analogue Output Module
Others
Document Title
File Size
Date Added
0.72 MB
5/27/2022
0.72 MB
5/27/2022
0.71 MB
5/27/2022
0.71 MB
5/27/2022
Document Title
File Size
Date Added
0.72 MB
5/27/2022
0.72 MB
5/27/2022
0.71 MB
5/27/2022
0.71 MB
5/27/2022
Image
SKU
Description
PCD3.W525
Analogue combined input/output module with galvanic isolation, 4 inputs, 2 outputs
PCD3.W800
Analogue local control module, 4 channels, 10 Bit, 0..10V
PCD3.W745
Universal temperature measurement module,4 inputs, 16 bits, for TC Type J & K and 4 wires Pt/Ni 100/1000 (with soldered I/O spring terminal block)