https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

PCD3.W745 Universal Temperature Measuring Module

Universal temperature measuring modules are universal modules for measuring temperature by linking thermocouples and resistance thermometers to devices from the PCD1, PCD2 and PCD3 series.

Universal Temperature measuring modules are universal modules for measuring temperature by linking thermocouples and resistance thermometers to devices from the PCD1, PCD2 and PCD3 series.

Features & Benefits:
  • Four input channels, each with 4 spring terminals, all inputs software configurable
  • Electrical isolation between input channels and PCD ground
  • Integrated cold junction for thermocouple
  • External cold junction compensation can be measured via channel 0
  • RTD measurement with 2, 3, or 4-wire connection

Others

  • Brand
    • Saia Burgess Controls SBC
  • Type
    • Analogue Input Module

Others

  • Brand
    • Saia Burgess Controls SBC
  • Type
    • Analogue Input Module
  • Brand : Saia Burgess Controls SBC
  • Type : Analogue Input Module
Image
SKU
Description
alt
PCD3.W745
Universal temperature measurement module,4 inputs, 16 bits, for TC Type J & K and 4 wires Pt/Ni 100/1000 (with soldered I/O spring terminal block)
alt
PCD3.W720
Weighing Module, Dynamic, 2 System, 6 Weighing Cell, 56x97mm, 85g