https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

PCD7.L6xx Room Controller

PCD7.L6xx Room Controller regulates the room temperature without any connection to a bus system and capable of handles all regulation and control tasks

PCD7.L6xx Room Controllers are based on Serial S-Net or LonWorks® networks, are mainly used for HVAC applications with fan-coil devices, radiator/cooled ceiling combinations or VVS systems. The extension module for light and shade allows the electrical systems to be easily integrated in to the room automation solution. Customer-specific operating concepts can be produced with the wide range of room control units. These room control units are connected to the room controller by cable, infra-red or wireless receivers Control is handled entirely by the individual room controller based on the specified default parameter settings. The outputs are driven by a control algorithm depending on the measured temperature. The default set-point setting of 21°C can be modified by the set-point control

Features & Benefits:
  • Wide range of uses with parameter-driven application programs
  • Room controllers for communication via Serial S-Net or LonWorks®
  • Expansion modules for electrical systems
  • Wide range of Analog, digital and mobile room control units
  • Options to combine the basic controller with room control units from third-party
  • providers

Others

  • Brand
    • Saia Burgess Controls SBC
  • Type
    • Extension Module

Others

  • Brand
    • Saia Burgess Controls SBC
  • Type
    • Extension Module
  • Brand : Saia Burgess Controls SBC
  • Type : Extension Module
Image
SKU
Description
alt
PCD7.L650
PCD7.L6xx Room Controller, 8xPotential-free Contact Inputs
alt
PCD7.L624N
PCD7.L6xx Room Controller, 230V AC, 6 A, 3xDimmable Outputs, Relay, 230V AC, 2 A
alt
PCD7.L622N
PCD7.L6xx Room Controller, 230V AC, 6 A, 3xMotor Outputs, Relay, 230V AC, 2 A
alt
PCD7.L621N
PCD7.L6xx Room Controller, 230V AC, 6 A, 2xDimmable Outputs, 1xMotor output, Relay, 230V AC, 2 A
alt
PCD7.L620N
PCD7.L6xx Room Controller, 230V AC, 6 A, 3xOn/Off Outputs, 3 Relay, 230V AC, 2 A