https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Pluggable Panel Bus Output Module

Pluggable panel bus output modules allow you to monitor and control remote points using 2-wire communication with the main controller.

Pluggable panel bus output modules allow you to monitor and control remote points using 2-wire communication with the main controller. Pluggable panel bus output modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed. All such electronic modules can be swapped out without disrupting the power and bus connections: simply unplug the “old” and insert the “new” module.

Features & Benefits:

• LonMark® compliant

• 2-wire LonWorks bus interface between the controller and I/O.

• Requires no additional field terminals

• Usable with Excel 800 controllers in conjunction with standard internal I/O modules

• Automatic binding and commissioning to Excel 800 controllers when using CARE software

Certifications:

UL916

Others

  • Concentrator Type
    • 2-Wired
  • For Use With
    • Excel 800 Controller
  • Approved Location
    • UL 916
    • CE
  • Network Connector Type
    • Panel Bus
  • Type
    • Manual Override Module
  • Control Software
    • CARE 8
  • Communications Protocol
    • Panel Bus
  • Brand
    • Honeywell BMS NA
  • Memory Back-Up
    • Condensador goldcap para una memoria intermedia de 72 horas
    • Goldcap-Kondensator für 72 Stunden Pufferung
    • Goldcap-condensator voor 72 uur buffer
    • condensatore goldcap per 72 ore di continuità
    • Goldcap Capacitor for 72 hours Buffer

Others

  • Concentrator Type
    • 2-Wired
  • For Use With
    • Excel 800 Controller
  • Approved Location
    • UL 916
    • CE
  • Network Connector Type
    • Panel Bus
  • Type
    • Manual Override Module
  • Control Software
    • CARE 8
  • Communications Protocol
    • Panel Bus
  • Brand
    • Honeywell BMS NA
  • Memory Back-Up
    • Condensador goldcap para una memoria intermedia de 72 horas
    • Goldcap-Kondensator für 72 Stunden Pufferung
    • Goldcap-condensator voor 72 uur buffer
    • condensatore goldcap per 72 ore di continuità
    • Goldcap Capacitor for 72 hours Buffer
  • Concentrator Type : 2-Wired
  • For Use With : Excel 800 Controller
  • Approved Location : UL 916|CE
  • Network Connector Type : Panel Bus
  • Type : Manual Override Module
  • Control Software : CARE 8
  • Communications Protocol : Panel Bus
  • Brand : Honeywell BMS NA
  • Memory Back-Up : Condensador goldcap para una memoria intermedia de 72 horas|Goldcap-Kondensator für 72 Stunden Pufferung|Goldcap-condensator voor 72 uur buffer|condensatore goldcap per 72 ore di continuità|Goldcap Capacitor for 72 hours Buffer
Image
SKU
Description
alt
XFR825A
Actuator Output Module, 3 Point Control, with Override Switch, for 1 Actuator
alt
XFR822A
Pluggable Analog Output, 8 Analog Output Module, 0 to 10V, 2A, with Override Potentiometer
alt
XFR824A
Pluggable Analog Output, 6 Relay Output Module, 250V, 2A, with Override Switch