I/O Modules
PLUS Control Panel
PLUS Control Panels support an unlimited number of manual call points. These panels have been designed to be easy to use and program and with the best quality and performance.
PLUS Control Panels support an unlimited number of manual call points. These panels have been designed to be easy to use and program and with the best quality and performance. The system is controlled by a processor with a software that monitors and ensures system’s security which increases its reliability. The panel has 10 system status LED indicators, zonal led indicators and zonal push-button and 5 function push-button.
Features & Benefits:- Panel is self-contained
- System access is restricted by password or key switch
- CE
- EN54
Others
- For Use With
- VSN4-PLUS
Others
- For Use With
- VSN4-PLUS
- For Use With : VSN4-PLUS
Image
SKU
Description
PCB VSN-4-PLUS
PLUS Control Panel, 220V AC, 2.5A, 4 Zone