https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Q769 Adjustable Signal Adapter

Q769 adjustable signal adapters are accessory devices that provide a modulating signal to M7405 and M7415 actuators when used with a controller.

Q769 adjustable signal adapters are accessory devices that provide a modulating signal to M7405 and M7415 actuators when used with a controller. Two female quick connect terminals on the adapters connect to terminals P and P1 of the actuators. Two male quick connect terminals are available for field wiring an additional actuator. The adapters are designed to operate in a -40 to 125 °F (-40 to 52 °C) temperature range and a 5 to 95% relative humidity (RH) range.

Others

  • Minimum Operating Ambient Temperature
    • -32 degree Celsius
    • -25 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 52 degree Celsius
    • 125 degree Fahrenheit
  • Brand
    • Honeywell BMS NA

Others

  • Minimum Operating Ambient Temperature
    • -32 degree Celsius
    • -25 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 52 degree Celsius
    • 125 degree Fahrenheit
  • Brand
    • Honeywell BMS NA
  • Brand : Honeywell BMS NA
  • Maximum Operating Ambient Temperature : 52 degree Celsius|125 degree Fahrenheit
  • Minimum Operating Ambient Temperature : -32 degree Celsius|-25 degree Fahrenheit
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 550.54 KB
2/17/2022
550.54 KB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 138.94 KB
2/17/2022
138.94 KB
Installation Instructions
application/pdf 198.83 KB
2/17/2022
198.83 KB
Installation Instructions
application/pdf 77.54 KB
2/17/2022
77.54 KB
Name
Description
File Size
Date
Size
Product Data
550.54 KB
2/17/2022
550.54 KB
Installation Instructions
138.94 KB
2/17/2022
138.94 KB
Installation Instructions
198.83 KB
2/17/2022
198.83 KB
Installation Instructions
77.54 KB
2/17/2022
77.54 KB
Image
SKU
Description
alt
Q769C1007/U
Signal Adapter, Adjustable, 0-2 to 10 V DC
alt
Q769B1008/U
ADAPTER USED WITH M7415 ACTUATOR PROVID
alt
Q769A1009/U
Signal Adapter, Adjustable, 6-9 V DC