I/O Modules
Safety Bus Module
The Honeywell Safety Bus System allows the fire and gas detection and the firefighting control in a unique bus assuring a high safety
The Honeywell Safety Bus System allows the fire and gas detection and the firefighting control in a unique bus assuring a high safety level. The system is composed by one or two control cards that are integrated in the panel S81-HS and up to 64 addressable remote modules installed in the field.
The communication between the control cards and the addressable modules is based on an enhanced safety version of CAN protocol (Controller Area Network) with ring architecture to guarantee the best functionality in fault condition and high communication speed.
Features & Benefits:- Wide area coverage
- Easy addition of I/O in existing system
- Large capacity of 64 modules/loop
- Redundant network
- Available with weather proof and explosion proof housing
- UL listed UL 864 UL 2017
- EN-54-17, EN 54-18
- SIL 2/3 Certified
Others
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Type
- I/O Module
- Brand
- Honeywell Industrial Fire
- Mounting Type
- T35 DIN Rail
Others
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Type
- I/O Module
- Brand
- Honeywell Industrial Fire
- Mounting Type
- T35 DIN Rail
- Type : I/O Module
- Brand : Honeywell Industrial Fire
- Mounting Type : T35 DIN Rail
- Maximum Operating Humidity : 95 Non-Condensing percentage relative humidity
Image
SKU
Description
H-SB-ECM
Safety Bus Module, 22-28V DC, 500m Range, Extinguishing/Release System I/O Module, 8 Supervised Input, 4 Supervised Output
H-SB-AIM
Safety Bus Module, 22-28V DC, 500m Range, 8 Analog Input Channel, 4-20mA
H-SB-SIM-GM
Safety Bus Module, 22-28V DC, 500m Range, Supervised Input Module, Earth Leakage Monitor, 8 Supervised Input
H-SB-SIM
Safety Bus Module, 22-28V DC, 500m Range, Supervised Input Module, 8 Supervised Input
H-SB-SCM
Safety Bus Module, 22-28V DC, 500m Range, Solenoid Valve Output Control Module, 8 Supervised Output
H-SB-NCM
Safety Bus Module, 22-28V DC, 500m Range, Notification Appliances Output Control Module, 4 Supervised Output