I/O Modules
Saia PCD3 Digital Input/output Module
Saia PCD3 Digital Input and Output Modules provides electrical isolation from the switching electrical circuit and it can be achieved easily & reliably.
The Digital I/O Modules can be easily plugged into the Saia PCD3 Basis CPU or an appropriate module holder. In addition to inputs for various voltage levels, digital outputs are provided with both the transistor technology and as mechanical relays. This means that electrical isolation from the switching electrical circuit can be achieved easily and reliably.
Features & Benefits:- Automation Stations
- HMI Visualization and operating
- Dedicated room controller
- Consumption data acquisition
- Cabinet components
Others
- Brand
- Saia Burgess Controls SBC
- Type
- Digital Input/Output Module
Others
- Brand
- Saia Burgess Controls SBC
- Type
- Digital Input/Output Module
- Brand : Saia Burgess Controls SBC
- Type : Digital Input/Output Module
Image
SKU
Description
PCD3.B100
Digital Input/Output Module with 8 I/O, 2 Inputs, 2 Outputs and 4 Selectable I/O Inputs : 24V DC, Source Mode, Delay 8ms Outputs : Switching Capacity 5...32V DC/0.5A (Connector Type A Included)
PCD3.B160
Digital Input/Output Module with 16 I/O, Configurable in 4 Groups Either as Inputs or as Outputs Inputs : 24V DC, Source Operation, Delay 0.2/8ms Outputs : Switching Power 5...30V DC/0.5A (2 Connectors Type K Supplied)