I/O Modules
Saia PCD3 Input/output Simulator
The PCD3.S100 Workshop Simulator unit are only designed for use in workshops and training courses.
The PCD3.S100 Workshop Simulator Unit is only designed for use in workshops and training courses. It does not meet the requirements of general applications. It is not approved or calibrated, there are no thorough tests of the mechanical and electrical properties, and no guarantees regarding availability or repair.
Features & Benefits:- No connections for external wiring
- Compatibility
- Digital inputs/output
Others
- For Use With
- PCD3.M/.T/.C
- Approved Location
- EAC
- WEEE Directive 2012/19/EC
- Type
- Input/Output Simulator
- Brand
- Saia Burgess Controls SBC
Others
- For Use With
- PCD3.M/.T/.C
- Approved Location
- EAC
- WEEE Directive 2012/19/EC
- Type
- Input/Output Simulator
- Brand
- Saia Burgess Controls SBC
- For Use With : PCD3.M/.T/.C
- Approved Location : EAC|WEEE Directive 2012/19/EC
- Type : Input/Output Simulator
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD3.S100
Input/output Simulator, 8 Switch Simulate Digital Input, 8 LED Display Status Digital Output, 70mA