https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Security and Alarm System

The Honeywell HRIS-1000 series single-family smart home system integrates professional security and alarm function.

The Honeywell HRIS-1000 series single-family smart home system integrates professional security and alarm functions, with light control, electric curtain control, air conditioning and floor heating and other temperature control, multiple scene settings, and electronic calendar integration.

The 1000 series single-family smart home system adopts a flexible and easy-to-use single-family installation method, which innovates the large-scale installation based on community construction, so that the owners can choose the function configuration according to their own wishes, and the installation is particularly simple. You can choose the wireless installation method. Free decoration and other features. The 1000 series is suitable for expanding the functions of villas and high-end residential homes. It is a new smart home solution for high-end people to enjoy safety, comfort, convenience, and high-quality life.

Features & Benefits:
  • Wireless design - not only lowers cabling cost by as much as 80 percent, but also eliminates the need for disruptive and potentially damaging alterations to the home Up to individual homeowners` decision to tailor make smart home functions
  • User-friendly interface - graphical GUI gives a what-you-see-is-what-you-get (WYSIWYG) user interface, Remote control or change settings easily, anytime anywhere through the telephone, Internet, mobile or any WiFi device, such as an iPhone or an iPad touch
  • Online update - Homeowners can easily update any software system required online; Handy after-sales maintenance through service from local partners.
Image
SKU
Description
alt
HRIS-1000
Security and Alarm System, Voltage 100 to 240V AC, Temperature -10℃ to + 55℃, Humidity <90%