I/O Modules
Serial Port Interface
Serial Port Interface operation is programmable. Custom scripts can be written to provide process control based on conditional logic and protocol translation between Ex-Or’s Scene Select II Data Bus and other protocols.
Serial Port Interface has no need for an external power supply. The factory default settings will allow control of an Ex-Or system via plain English text strings that can be set by a terminal program or AV controller. Compact enclosure allows the device to be conveniently placed near the device to be controlled. All connections are accessible without disassembly.
Features & Benefits:- 1 x RS232 Port - Operation of the port is programmable
- 1 x RS485 Scene Select II Data Bus Port - Available on a 5 way terminal strip and a RJ12 socket
- Powerful Internal PLC
- Powered from the Scene Select II Data Bus Network
- Pre Programmed “Plain English” Text Interpreter
- Simple Installation
Others
- Network Connector Type
- RS-232
- Communications Protocol
- RS-232
- Brand
- Ex-Or
- Type
- Interface Module
- Mounting Type
- DIN Rail
Others
- Network Connector Type
- RS-232
- Communications Protocol
- RS-232
- Brand
- Ex-Or
- Type
- Interface Module
- Mounting Type
- DIN Rail
- Network Connector Type : RS-232
- Communications Protocol : RS-232
- Brand : Ex-Or
- Type : Interface Module
- Mounting Type : DIN Rail