https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Stand Alone Micro Module

Stand Alone Micro Modules offers a two wire initiating circuit for normally open contact fire alarm. The circuit monitored for open-circuit and short-circuit wiring faults. They are small enough to fit inside a single gang junction box.

Stand Alone Micro Modules are small enough to fit inside a single gang junction box behind the device being monitored. There size and light weight allows it to be installed without the need to be rigidly mounted however it is recommended that the screw fixing positions be used if possible, particularly in larger enclosures or where the installation is expected to be subject to vibration or movement.

Features & Benefits:
  • Provide a two-wire initiating circuit
  • Monitored for open-circuit and short-circuit wiring faults
  • 10% to 93% Relative Humidity, Non-condensing
  • Sprinkler supervision with N.O. contact devices
Certifications:
  • EN54-18: 2005
  • CE Approved

Others

  • Input and Output Type
    • Analogue
  • Brand
    • System Sensor

Others

  • Input and Output Type
    • Analogue
  • Brand
    • System Sensor
  • Input and Output Type : Analogue
  • Brand : System Sensor