https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Touchpoint 4 Controller

The Touchpoint 4 controllers provides protection of personnel & plant from flammable, toxic & oxygen gas hazards when used with up to 4 Sense point gas detectors. Touchpoint 4 may be driven from AC or DC supplies & comprises a common display module.

The Touchpoint 4 controllers provides protection of personnel and plant from flammable, toxic and oxygen gas hazards when used with up to four Sense point gas detectors. Self-contained, fully user configurable and wall mounted, a Touchpoint 4 gas detection system can monitor gas hazards in a large area or several discrete locations from a convenient central site. Touchpoint 4 may be driven from AC and/or DC supplies and comprises a common display module with up to four individual channel modules. It is suitable for stand-alone operation or as part of a larger distributed control system via an integral RS485 interface. The common module, with backlit display, details the overall system status and includes common alarm relays, remote reset push button input and dedicated drives for up to three field mounted audible and visual alarms. A panel mounted audible and visual alarm is also included.

Input modules are available for use with 4-20mA and mV type gas detectors. Each channel includes a backlit display detailing gas type, measuring range, actual gas reading in both numeric and bar graph format as well as alarm status. Two user programmable alarm relays and a repeated 4-20mA signal proportional to the gas level monitored are included per channel. The system is fully user programmable via the ultra-clear backlit displays and intuitive menu system. For example, relays may be configured as ‘non-latching’ (default is ‘latching’) so that outputs clear automatically on remote unmanned sites. Buttons used for configuration are hidden behind access panels to prevent tampering. A single button is available to all users on the front of the modules to perform a simple self-test or to reset alarms when needed

Features & Benefits:
  • Self-contained, wall mounted enclosure
  • Ultra-clear backlit display
  • Fully configurable relays, Common gas and fault alarm relay
  • AC and/or DC power distribution
  • RS485 interface
  • mA and mV inputs for wide range of gas detectors
  • Accepts up to four channels
  • Isolated 4-20mA output
  • Individual channel display
  • Gas, range, reading and alarm status

Others

  • Relay Voltage
    • 240
  • Relay Current
    • 3 A @ 240 voltage alternating current
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Operating Voltage
    • 265 voltage alternating current
    • 85 AC volt
  • Brand
    • Honeywell
  • Relay Channels
    • 4
  • For Use With
    • Detector

Others

  • Relay Voltage
    • 240
  • Relay Current
    • 3 A @ 240 voltage alternating current
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Operating Voltage
    • 265 voltage alternating current
    • 85 AC volt
  • Brand
    • Honeywell
  • Relay Channels
    • 4
  • For Use With
    • Detector
  • Brand : Honeywell
  • Relay Channels : 4
  • For Use With : Detector
  • Relay Voltage : 240
  • Relay Current : 3 A @ 240 voltage alternating current
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Voltage : 265 voltage alternating current|85 AC volt
  • Maximum Operating Humidity : 90 Percentage
Image
SKU
Description
alt
TPWM4422
Touchpoint 4 Controller: 85-265VAC/19-32V DC: 4 Channel: 2xmA Input: 2xmV Input
alt
TPWM4330
Touchpoint 4 Controller: 85-265VAC/19-32V DC: 3 Channel: 3xmA Input: 0xmV Input
alt
TPWM4303
Touchpoint 4 Controller: 85-265VAC/19-32V DC: 3 Channel: 0xmA Input: 3xmV Input
alt
TPWM4202
Touchpoint 4 Controller: 85-265VAC/19-32V DC: 2 Channel: 0xmA Input: 2xmV Input