I/O Modules

X10 Low-Voltage Interface

The X10 general purpose logic board provides a variety of I / O functionality for a variety of lighting, amenity, and HVAC applications.

The X10 general purpose logic board provides a variety of I / O functionality for a variety of lighting, amenity, and HVAC applications. The X10 is provided in a DIN rail housing and is used in conjunction with the X06.DIN, D254.DIN, D254.FET, or X05R in a load center application

Features & Benefits:
  • Specification
  • DIN rail mountable
  • Voltage: 12VDC
  • Wired S5 bus or wireless RF communications
  • 2 analog inputs
  • 2 analog outputs
  • 8 digital inputs
  • 8 digital outputs
Certifications:
  • FC
  • ROHS

Others

  • Product Type
    • Low Voltage Interface
  • Type
    • Low-Voltage Interface

Others

  • Product Type
    • Low Voltage Interface
  • Type
    • Low-Voltage Interface
  • Product Type : Low Voltage Interface
  • Type : Low-Voltage Interface
Sort
Document Title
File Size
Date Added
Sort
SKU
Description
01-9593.R0P
X10 Assembly, No Radio
01-9593.R1P
Interface X10 Assembly, 0dB, Radio, Programmed
01-9593.R2P
Interface X10 Assembly, 20dB, Radio, Programmed
01-9593.SRSP
Interface X10 Assembly Module, SRS Serial Port, RS-232, Programmed