Lighting Controllers
Colour LCD Touch Screen
Colour LCD Touch Screen uses vivid graphics and sophisticated on-screen controls which allows the Systems Installer to create visually stunning and easy-to-use pages.
Colour LCD Touch Screen uses vivid graphics and sophisticated on-screen controls which allows the Systems Installer to create visually stunning and easy-to-use pages. Control of lighting systems can be easily integrated and controlled from the one location. Objects such as logos, buttons, faders, floor plans and diagnostic icons can be placed on pages and used to perform simple and complex conditional logic macros. Pages are created using touch screen editor or using SceneSelect’s touchscreen editor. JavaScript is fully supported. Full internet connectivity is supported. The Colour LCD Touch Screen is powered from the SceneSelect network so does not require a mains voltage supply. It comes complete with an S12VP SceneSelect II Power Supply. It is a feature rich colour LCD touch screen
Features & Benefits:- Full internet connectivity is supported
- It is powered from the SceneSelect network so does not require a mains voltage supply
- 480x272 (16:9) screen ratio
- Concealed fixings fascia
- On board speaker
- CE
Others
- Brand
- Ex-Or
- Mounting Type
- Surface
- Surface
Others
- Brand
- Ex-Or
- Mounting Type
- Surface
- Surface
- Brand : Ex-Or
- Mounting Type : Surface|Surface