https://buildings.honeywell.com/us/en/search-results.html

Lighting Controllers

DALI Driver Controller

DALI Driver Controller by Ex-Or is compatible with a range of DALI fittings.

DALI Driver Controller is compatible with a range of DALI fittings and devices including DALI fluorescent drivers, DALI electronic low voltage transformers, DALI LED fixtures, DALI emergency lighting fixtures and Philips Dynalite DALI sensors and user interfaces.

Features & Benefits:
  • Fully scalable network solution: Direct mapping from DALI to the DyNet network protocol eliminates DALI imposed limits, such as maximum group sizes
  • Flexible mounting solution: A DIN-rail mountable device, designed to be installed into the distribution board supplying power to the controlled lighting circuit
  • Compatible with a range of DALI fittings and devices: Including DALI drivers, DALI electronic low voltage transformers and DALI LED fixtures
  • Integral DALI bus power supply: Removes the need for provision of a separate external power supply and reduces distribution board wiring complexity
  • Inbuilt diagnostic functionality: Features lamp and driver failure reporting, driver run time tracking for each driver, emergency test reporting and Device Online/ Offline status indication
Certifications:
  • For DDBC120-DALI: DALI-2, CE, RCM, UL/cUL, FCC, ICES, IEC62386, RoHS
  • DDBC300-DALI : CE, RCM, IEC62386, RoHS

Others

  • Network Connection
    • Yes
  • Dimming Type
    • DALI
  • Control Type
    • Dimming
  • Mounting Type
    • DIN Rail
  • Brand
    • Ex-Or

Others

  • Network Connection
    • Yes
  • Dimming Type
    • DALI
  • Control Type
    • Dimming
  • Mounting Type
    • DIN Rail
  • Brand
    • Ex-Or
  • Network Connection : Yes
  • Dimming Type : DALI
  • Control Type : Dimming
  • Mounting Type : DIN Rail
  • Brand : Ex-Or
Image
SKU
Description
alt
DDBC120-DALI
Driver Controller, Single-Phase, 100-240 VAC
alt
DDBC300-DALI
Driver Controller, Single-Phase, 100-240 VAC