https://buildings.honeywell.com/us/en/search-results.html

Lighting Controllers

Ex-Or DALI PIR Sensor

Ex-Or DALI PIR Sensors are used for addressable light control applications. DALI's addressability gives their user total control of their lights.

Ex-Or by Honeywell has taken an initiative towards high performance lighting control and upto 70% reduction in energy use. Lighting is the second largest consumer of energy in a building, so is an obvious target for reducing costs. Lighting controls help you maximise energy efficiency while also enhancing comfort and productivity.

Ex-Or has therefore come up with DALI PIR sensors used for addressable light control applications. Lights are typically triggered by someone walking into an area, so the macro zone is attuned to large movements. During occupancy lights need to be sustained by smaller movements, such as those made by someone sitting at a desk, so the inner micro range is much more sensitive to detect these. This extra sensitivity enables shorter time delays to be set and therefore get greater energy savings.

Features & Benefits:
  • Lighting Control Application in a sensor
  • Best in class detection range and sensitivity to small movement
  • No additional controller hardware
  • DALI Addressable simple wiring (just mains and 2 core Network cable)
  • Soft wiring - Easily make changes to lighting without physically re-wiring
Certifications:
  • EMC- 2004/108/EC
  • LVD- 2006/95/EC
  • RoHS- 2011/65/EU

Others

  • Brand
    • Ex-Or
  • Coverage
    • Ceiling 360°
  • Dimming Type
    • DALI Broadcast
  • Network Connection
    • Yes
    • Yes
  • Control Type
    • Dimming

Others

  • Brand
    • Ex-Or
  • Coverage
    • Ceiling 360°
  • Dimming Type
    • DALI Broadcast
  • Network Connection
    • Yes
    • Yes
  • Control Type
    • Dimming
  • Brand : Ex-Or
  • Coverage : Ceiling 360°
  • Dimming Type : DALI Broadcast
  • Network Connection : Yes|Yes
  • Control Type : Dimming
Others
Name
Description
File Size
Date
Size
Light Touch App Manual
application/pdf 1.31 MB
4/12/2022
1.31 MB
DALI Lighting Systems Brochure
application/pdf 11.66 MB
4/12/2022
11.66 MB
DALI in a Room Schematic
application/pdf 415.95 KB
4/11/2022
415.95 KB
DALI Lighting Systems Brochure
application/pdf 11.66 MB
4/11/2022
11.66 MB
DLS4043DALIF Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
4/11/2022
2.07 MB
Name
Description
File Size
Date
Size
Light Touch App Manual
1.31 MB
4/12/2022
1.31 MB
DALI Lighting Systems Brochure
11.66 MB
4/12/2022
11.66 MB
DALI in a Room Schematic
415.95 KB
4/11/2022
415.95 KB
DALI Lighting Systems Brochure
11.66 MB
4/11/2022
11.66 MB
DLS4043DALIF Light Controls (PIR Sensor) Data Sheet
2.07 MB
4/11/2022
2.07 MB
Image
SKU
Description
alt
DLS4043DALIF
Ex-Or DALI PIR Sensor, 230V, 50/60Hz, 150mW, Sensors with lens tilting Flush Mount
alt
DLS4043DALISM
Ex-Or DALI PIR Sensor, 230V, 50/60Hz, 150mW, Sensors with lens tilting Surface Mount