Lighting Controllers
Four-way DALI Dry Contact Interface
Dynalite DALI by Ex-or is a four-channel input dry contact interface, designed to allow mechanical and electronic switches to interface directly with a Philips Dynalite MultiMaster controller on the DALI bus.
Dynalite DALI by Ex-or is a four-channel input dry contact interface, designed to allow mechanical and electronic switches to interface directly with a Philips Dynalite MultiMaster controller on the DALI bus.Each individual input is fully software programmable over the DALI network, allowing for multiple functions to be performed such as select lighting scene, room join or toggle lighting on/off.
Features & Benefits:- Powered from the DALI network which eliminates the need for any additional network field wiring
- Inputs are presented on fly leads, making the device suitable for installation behind multi-gang switch grids
- It can be used for low level integration to third party systems such as security and air conditioning so that the lighting can be coordinated together with other services found within a project
- CE
- RCM
- RoHS
Others
- Mounting Type
- Recessed
- Brand
- Ex-Or
Others
- Mounting Type
- Recessed
- Brand
- Ex-Or
- Mounting Type : Recessed
- Brand : Ex-Or
Image
SKU
Description
SPMI940-DALI
4 Auxiliary DALI Input Device