Lighting Controllers
HP18 Lightspot Programmer
The Ex-Or HP18 Lightspot Programmer is a user-friendly remote controller for use with infrared-enabled Ex-Or detectors. HP18 can be used to trigger a total of 18 functions, 6 basic and 12 programming functions.
The Ex-Or HP18 Lightspot Programmer is a user-friendly remote controller for use with infrared-enabled Ex-Or detectors. HP18 can be used to trigger a total of 18 functions, 6 basic and 12 programming functions. Push buttons 1-6 (On, Brighten, Set Light Level, Dim and Walk Test) can be used with almost all current IR-enabled LightSpot detectors. The programming functions (time delay 5, 10 or 20 minutes), automatic or semi-automatic operation, photocell enabled or disabled) are available.
Automatic Mode/ Presence Mode: Lights turn on when movement is detected and off when movement ceases
Semi-Automatic/ Absence Mode: Mode Lights turn off when movement ceases but must be manually turned on first.
Photocell Enabled Detectors: Light levels according to ambient light conditions.
Photocell Disabled: Light levels are not influenced by ambient light conditions
Features & Benefits:- Large, high resolution backlit screen - means it’s usable even in poor lighting conditions
- Auto software update - when it’s connected to your computer
- Hold and store data - so you have a permanent record of your settings
- Pre-commission - prior to visiting site
- Helps you verify your energy savings - with Quick Analytics
- Long battery life - typically up to 160 hours
- Integral carry strap - prevents accidental damage
- CE
Others
- Mounting Type
- Hand Held
- Brand
- Ex-Or
Others
- Mounting Type
- Hand Held
- Brand
- Ex-Or
- Mounting Type : Hand Held
- Brand : Ex-Or