https://buildings.honeywell.com/us/en/search-results.html

Lighting Controllers

Multipurpose Modular Controller

The Multipurpose Modular Controller provides eight channels of control, with a maximum load per channel of 2A. The device is available with a variety of output modules to provide control of differing load types.

The Multipurpose Modular Controller provides eight channels of control, with a maximum load per channel of 2A. The device is available with a variety of output modules to provide control of differing load types. The Multipurpose Modular Controller can generally be loaded to a total of 10A. Single controller solution specifically suited to residential and hotel applications to Control a multitude of load types from one device. Trailing edge phase control dimmer module is suitable for use with most types of dimmable electronic transformers. Leading edge phase control dimmer module is suitable for use with incandescent lamps and some types of dimmable electronic transformers. HF driver control module is suitable for controlling 0-10V and digital drivers and transformers. Relay control module is suitable for controlling most types of switched loads. Fan control module for 400 VA fan control module. Curtain control module provides control of curtains, blinds and other window treatments. Flexible mounting solution for a DIN-rail mountable device, designed to be installed into the distribution board supplying power to the controlled circuit.

Features & Benefits:
  • Eight channels of control
  • 2A maximum load per channel
  • Service switch Diagnostic LED
  • One DMX512 / RS-485 DyNet serial port
Certifications:
  • CE
  • RCM

Others

  • Control Type
    • Dimming
  • Mounting Type
    • DIN Rail
    • DIN Rail
  • Dimming Type
    • Analog
    • DSI
  • Number of Channels
    • 8
  • Network Connection
    • Yes
    • Yes
  • Brand
    • Ex-Or

Others

  • Control Type
    • Dimming
  • Mounting Type
    • DIN Rail
    • DIN Rail
  • Dimming Type
    • Analog
    • DSI
  • Number of Channels
    • 8
  • Network Connection
    • Yes
    • Yes
  • Brand
    • Ex-Or
  • Control Type : Dimming
  • Mounting Type : DIN Rail|DIN Rail
  • Dimming Type : Analog|DSI
  • Number of Channels : 8
  • Network Connection : Yes|Yes
  • Brand : Ex-Or
Image
SKU
Description
alt
SDMC802GL
Multipurpose Modular Controller, 8 Channel, 2A max Load/Channel, 94x211x75mm, Diagnostic LED