https://buildings.honeywell.com/us/en/search-results.html

Lighting Controllers

PATPE

Contemporary Panel by Ex-Or user interface features a sleek, contemporary design and incorporates the latest in field effect technology that detects an approaching user and wakes up initiating a wall-wash lighting effect to encourage interaction.

Contemporary Panel by Ex-Or detects an approaching user and wakes up initiating a wall-wash lighting effect to encourage interaction. The Application Module contains buttons, rim, base and mounting plate, which can be mixed and matched to suit décor. The Communication Module contains all of the logical and network functions and is pre-programmed off-site, allowing commissioning to commence prior to finish options being finalized.

Features & Benefits:
  • Hidden sensory inputs
  • Multiple language and icon labelling
  • Décor-matching options
Certifications:
  • CE
  • RCM
  • FCC
  • ICES
  • RoHS

Others

  • Brand
    • Ex-Or

Others

  • Brand
    • Ex-Or
  • Brand : Ex-Or
Image
SKU
Description
alt
PATPE-WW-X
Antumbra Button Panel EU White Buttons
alt
PATPE-WW-L
Antumbra Button Panel EU White Buttons