https://buildings.honeywell.com/us/en/search-results.html

Lighting Controllers

QCUB Infrared Controller

With thirty years of industry experience, Ex-Or are acknowledged leaders in developing elegant and innovative lighting control systems that are easy to install and maintain.

Ex-Or have been creating award winning lightning control system since 1984.Our unrivalled expertise has delivered some of the industry’s most innovative solutions. Our solutions help customers to reduce their energy bills, lower their carbon footprints, and improve performance. The Ex-Or QUICKCONTROL is a LightSpot HD infrared user controller, as part of the LightSpot HD tools range.

Features & Benefits:
  • For carrying out simple day-to-day actions on your LightSpot HD system, QuickControl is ideal for :
  • On/off override
  • Light level adjustment
  • Set and recall six lighting scenes
  • Supplied with wall bracket
  • 3 years expected Battery life
Certifications:
  • CE

Others

  • Brand
    • Ex-Or
  • Mounting Type
    • Hand Held

Others

  • Brand
    • Ex-Or
  • Mounting Type
    • Hand Held
  • Brand : Ex-Or
  • Mounting Type : Hand Held
Image
SKU
Description
alt
QCUB
QCUB Infrared Controller, 135x44x6 mm, 15m Range, 45g, 3V DC, IP4X, 0 -40ºC