https://buildings.honeywell.com/us/en/search-results.html

Lighting Controllers

Relay Controller

Relay Controllers are designed to control any type of switched load. The power circuit of these relay controllers is a "feed through" design.

Relay Controllers are designed to control any type of switched load. The power circuit of these relay controllers is a "feed through" design. These devices are DIN rail mountable, designed for installation within a switchboard, or next to circuit breakers feeding the circuits to be controlled. The device can operate as a stand-alone unit or as an integrated system when connected to a Scene Select bus network.

Features & Benefits:
  • 4 Relays: Each rated at up to 20Amps, single or multi-phase
  • Simple Installation: DIN rail mount for easy installation. Connection terminals accessible without disassembly
  • Overrides: 4 x Independent override switches (Note: These overrides do not provide permanent isolation)
Certifications:
  • CE
  • C-Tick

Others

  • Brand
    • Ex-Or
  • Network Connection
    • Yes
    • Yes
  • Mounting Type
    • DIN Rail
    • DIN Rail
  • Control Type
    • Switching

Others

  • Brand
    • Ex-Or
  • Network Connection
    • Yes
    • Yes
  • Mounting Type
    • DIN Rail
    • DIN Rail
  • Control Type
    • Switching
  • Brand : Ex-Or
  • Network Connection : Yes|Yes
  • Mounting Type : DIN Rail|DIN Rail
  • Control Type : Switching
Image
SKU
Description
alt
SRC810
Relay Controller, 230v, 50hz, 0.5amp, 86mmx210mmx67mm, 0.82kg, ABS DIN Rail Enclosure, 12 unit
alt
SRC420
Relay Controller, 230v, 50hz, 0.1amp, 93mmx105mmx75mm, 0.8kg, Polycarbonate DIN rail Enclosure, 6 unit
alt
SRC1220
Relay Controller, 230v, 50hz, 0.25amp, 93mmx215mmx64mm, 0.76kg