Lighting Controllers
S8 Optical Input Device
S8-OID by Ex-or allows cost-effective integration of third-party input devices such as presence detectors, fire, security or BMS systems into the range of SceneSelect control equipment.
S8-OID by Ex-or allows cost-effective integration of third-party input devices such as presence detectors, fire, security or BMS systems into the range of SceneSelect control equipment. The unit incorporates a Programmable Logic Controller that can process comprehensive conditional and sequential logic and arithmetic functions.
Features & Benefits:- LED Status Indicators For each opto-isolated input
- Power Supplied from Network
- Powerful Internal PLC
- Simple Installation
- CE
- C-Tick
Others
- Network Connection
- Yes
- Number of Channels
- 8
- Brand
- Ex-Or
- Mounting Type
- DIN Rail
- DIN Rail
Others
- Network Connection
- Yes
- Number of Channels
- 8
- Brand
- Ex-Or
- Mounting Type
- DIN Rail
- DIN Rail
- Network Connection : Yes
- Number of Channels : 8
- Brand : Ex-Or
- Mounting Type : DIN Rail|DIN Rail
Image
SKU
Description
S8-OID
SceneSelect II Optical Input Device