https://buildings.honeywell.com/us/en/search-results.html

Lighting Controllers

SDBC300-DALI Addressable DALI Controller

SDBC300-DALI by Ex-Or is designed for cost-effective control of DALI high frequency fluorescent ballasts providing three full universes of 64 DALI addresses and communication to Scene Select DALI user interfaces.

SDBC300-DALI by Ex-Or is designed for cost-effective control of DALI high frequency fluorescent ballasts providing three full universes of 64 DALI addresses and communication to Scene Select DALI user interfaces.

The controller is DIN rail mountable, designed to be installed in a switchboard that is supplying power to the controlled lighting circuit. The SDBC300-DALI contains an integral DALI bus power supply, removing the need for the provision of a separate external supply which reduces switchboard wiring complexities.

Features & Benefits:
  • 3 x DALI Outputs suitable for DALI HF ballasts & transformers
  • Can be programmed to perform many different functions
  • Control of this device can be via a combination of methods
Certifications:
  • CE
  • C-Tick

Others

  • Dimming Type
    • DALI
  • Network Connection
    • Yes
    • Yes
  • Brand
    • Ex-Or
  • Control Type
    • Dimming
  • Number of Channels
    • 192
  • Mounting Type
    • DIN Rail
    • DIN Rail

Others

  • Dimming Type
    • DALI
  • Network Connection
    • Yes
    • Yes
  • Brand
    • Ex-Or
  • Control Type
    • Dimming
  • Number of Channels
    • 192
  • Mounting Type
    • DIN Rail
    • DIN Rail
  • Dimming Type : DALI
  • Network Connection : Yes|Yes
  • Brand : Ex-Or
  • Control Type : Dimming
  • Number of Channels : 192
  • Mounting Type : DIN Rail|DIN Rail
Image
SKU
Description
alt
SDBC300-DALI
DALI Driver Controller 192 Ballasts