Lighting Controllers

X08 Drape Controller

The X08 drape controller is built to control third party drape and sheer products. This product can provide drape/sheer open, drape/sheer stop and drape/sheer close functionality.

The X08 drape controller is built to control third party drape and sheer products. This product can provide drape/sheer open, drape/sheer stop and drape/sheer close functionality. The X08 is mounted into an American single gang form for easy installation into standard wall boxes. The X08 participates in the IRAS by wired S5 bus communications, a TXR505 for wireless IR communications or the PC502 for wireless RF communications.

The X08 has six low-voltage power relays and can be installed in an American single- or double-gang electrical box. Headers on the X08 controller card provide connections for control signals. RJ12 terminals on the front of the X08 provide connection points for wires from the drape control guest interface device.

The X08 controller card receives signals from an INNCOM room device, and the controller card opens or closes the appropriate relay contact in response to the control signal. This allows the blinds/drapes/sheers to be opened or closed.

Features & Benefits:
  • RF Wireless Communication or S5bus
  • The X08 controller card receives signals from an INNCOM room device
  • Two analog inputs and two digital outputs
  • One general purpose I/O
Certifications:
  • FCC part 15 Approved
  • UL Approved

Others

  • Control Type
    • Drape
  • Communication Technology
    • S5 Bus
  • Network Connection Type
    • Wired S5 Bus
  • Communications Protocol
    • S5 Bus

Others

  • Control Type
    • Drape
  • Communication Technology
    • S5 Bus
  • Network Connection Type
    • Wired S5 Bus
  • Communications Protocol
    • S5 Bus
  • Control Type : Drape
  • Communication Technology : S5 Bus
  • Network Connection Type : Wired S5 Bus
  • Communications Protocol : S5 Bus
Sort
Document Title
File Size
Date Added
Sort
SKU
Description
01-9916.BK.P
X08 Drape Controller, Programmed, 24V AC, 0.1A Max, Black
01-9916.EA.P
X08 Drape Controller, Programmed, 24V AC, 0.1A Max, Eagle Almond
01-9916.LA.P
X08 Drape Controller, Programmed, 24V AC, 0.1A Max, Light Almond
01-9916.WH.P
X08 Drape Controller, Programmed, 24V AC, 0.1A Max, White