https://buildings.honeywell.com/us/en/search-results.html

Plant & Integration Controllers

CLNXEHS14 Controller

CLNXEHS14 Controllers are freely programmable using the graphic COACH NX Engineering Tool and is thus ideal for all Integration, Building Control, and Building Management task

CLNXEHS14 Controllers are the ideal solution for HVAC controls requiring combination with lighting, shading, access control, and security applications. It provides unparalleled energy efficiency through the use of a vast HVAC Application Library It enables uniform graphical operation, control, data logging, alarming, scheduling, and network management functions for HVAC and non-HVAC applications. Through its integrated web server, it allows real-time access to all information through web-based graphical views. supports full remote engineering, including changes to the control program and the graphical user interface. This greatly supports reduction of life cycle and maintenance cost It supports the highly reliable CentraLine Panel Bus I/O modules, which allow for plugging and replacing without any need for rewiring or engineering, thus minimizing system down-time. The Panel Bus is polarity-insensitive, thus reducing potential wiring errors. Furthermore, Panel Bus I/O modules allow the predefinition of output safety positions, ensuring safe operation even if communication with EAGLEHAWK NX is disrupted

Features & Benefits:
  • Reduced total installed cost by using Existing standard Ethernet/LAN infrastructure is for communication
  • Reduced life cycle cost EAGLEHAWK NX supports the highly reliable CentraLine Panel Bus I/O modules
  • It can be operated from any place, from any PC and/or mobile device connected to the network
  • Datapoints can be trended and historical values stored and viewed
  • Embedded QNX ensures reliable, independent, and secure operation, especially for systems with Internet access
  • SMS alarming via GSM modem using the optional SMS driver
  • Enables highly-effective application generation for optimal energy-efficient control applications
Certifications:
  • EN 60730-1, EN 60730-2-9
  • UL60730, UL916
  • IEEEC 802.3
  • ANSI / ASHRAE 135-2012

Others

  • Mounting Type
    • In panels; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In panel front doors using accessory MVC-80-AC2; on walls using accessory MVC-80-AC1
  • Brand
    • CentraLine
  • Management Applications
    • ARENA NX

Others

  • Mounting Type
    • In panels; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In panel front doors using accessory MVC-80-AC2; on walls using accessory MVC-80-AC1
  • Brand
    • CentraLine
  • Management Applications
    • ARENA NX
  • Mounting Type : In panels; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In panel front doors using accessory MVC-80-AC2; on walls using accessory MVC-80-AC1
  • Brand : CentraLine
  • Management Applications : ARENA NX
Image
SKU
Description
alt
CLNXEHS14ND100A
CLNXEHS14 Controller, 19 to 29 V AC/DC, 6 W, 11 VA, 4 UI, 4 BI, 2 AO, 4 BO, LED, ARM 9 32-bit processor
alt
CLNXEHS14D100A
CLNXEHS14 Controller, 19 to 29 V AC/DC, 6 W, 11 VA, 4 UI, 4 BI, 2 AO, 4 BO, LED, HMI, ARM 9 32-bit processor